IESNA:LM-63-2002
[TEST]P1202403
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-19)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB1D-840-U-RW
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](1) 80 CRI, 4000K, 900mA LIGHTSQUARE WITH 26 LEDS AND RECTANGULAR WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 79.6 WATTS, 0.638 AMPS
[_THDi]6.673
[_PF]0.997
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]10076
TILT=NONE
26 -1 1 37 11 1 1 0.5 0.5 0
1 1 79.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1079.3 1079.3 1072.1 1068.5 1071.1 1082.9 1104.5 1130.3 1175.5 1236.2
1306.7 1392.6 1485.7 1596.3 1730.1 1882.9 2042.4 2186.9 2302.7 2391.7
2456 2471.9 2387.1 2192.1 1918.9 1506.8 966.7 582.9 373 253.1
185.2 137.9 116.8 97.2 67.9 29.3 0
1079.3 1078.3 1071.6 1067 1071.6 1081.9 1102.5 1131.3 1177.6 1237.3
1313.4 1398.8 1492.4 1600.5 1736.3 1878.8 2040.3 2185.4 2300.6 2392.7
2459.1 2477.6 2398.4 2208 1937.9 1531.5 992.9 594.7 379.7 255.2
196.5 138.4 110.6 90.5 64.8 30.4 0
1079.3 1079.3 1075.7 1074.2 1081.4 1098.4 1125.6 1161.6 1211.5 1275.3
1351.5 1437.4 1532 1640.6 1766.1 1912.7 2077.4 2235.3 2361.8 2458.6
2529.6 2562.5 2505.9 2333.6 2058.3 1675.6 1144.7 669.8 424.4 267
215.6 164.6 110.1 81.8 61.7 30.9 0
1079.3 1080.3 1080.3 1082.4 1096.8 1123 1162.1 1209 1267.6 1336
1413.7 1499.1 1595.8 1704.4 1826.3 1966.2 2128.8 2292.4 2442.1 2557.9
2639.7 2691.6 2687.5 2570.7 2317.1 1979.1 1503.2 911.1 535 316.9
224.3 174.9 141 110.1 72 31.9 0
1079.3 1079.8 1084 1093.7 1114.8 1147.7 1198.2 1256.3 1321.6 1392.6
1471.8 1558.3 1650.9 1755.3 1871.1 2003.3 2148.9 2316.6 2489.4 2640.7
2752.8 2824.9 2869.1 2859.3 2721.5 2430.3 2041.9 1492.4 843.7 477.4
271.1 193.4 145.6 99.3 56.6 23.7 0
1079.3 1079.8 1090.1 1109.2 1136.4 1175 1230.1 1292.3 1362.8 1437.9
1515.1 1595.8 1683.8 1781.5 1892.7 2016.7 2157.1 2307.3 2474 2646.3
2802.7 2920 2997.2 3050.2 3069.7 2978.7 2699.8 2279.5 1663.2 945
472.3 251.6 156.9 96.2 48.4 17 0
1079.3 1082.4 1097.8 1124.1 1157.5 1199.7 1250.1 1311.3 1378.2 1448.2
1519.7 1595.3 1676.6 1766.6 1867.5 1982.2 2106.2 2243 2387.6 2535.2
2686 2839.3 2974 3078.5 3152 3214.8 3234.4 3068.7 2658.2 1960.6
1123.6 475.4 212.5 92.1 44.2 17 0
1079.3 1084 1103.5 1139.5 1183.8 1228.5 1277.4 1325.2 1373.1 1427.1
1487.8 1552.6 1625.7 1703.9 1793.4 1894.2 2010 2132.9 2268.7 2407.1
2549.1 2685.4 2823.8 2956.6 3085.7 3202.5 3316.2 3442.2 3465.9 3137.6
2204.4 1230.6 424.9 172.9 80.8 22.6 0
1079.3 1087 1110.7 1151.9 1201.2 1247.5 1299.5 1342.2 1377.7 1414.2
1455.9 1505.8 1558.8 1620.5 1699.7 1790.3 1894.7 2015.6 2138.1 2272.8
2412.3 2544.5 2677.7 2811 2933.4 3043.5 3159.8 3295.6 3460.2 3563.1
3002.9 1864.4 667.8 212.5 89.5 22.6 0
1079.3 1086.5 1112.2 1156 1205.4 1257.3 1311.9 1353 1385.9 1419.9
1457.4 1494 1536.7 1595.3 1671.5 1756.9 1858.7 1974.5 2095.4 2224.5
2357.7 2492.5 2624.2 2759.5 2883.5 2981.2 3072.8 3187.5 3305.4 3457.1
3049.2 1957.5 404.9 104.4 44.2 17.5 0
1079.3 1086 1112.2 1157 1209.5 1261.4 1316.5 1358.2 1392.1 1424
1460 1497.6 1539.2 1601.5 1675.6 1763 1870.5 1984.8 2105.1 2238.9
2374.2 2505.9 2639.1 2771.4 2894.3 2988.5 3083.6 3195.8 3304.3 3440.7
2937 1746 306.1 89 39.1 12.9 0
